??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BVS ID-3-101-E( )
HELP_VARIABLE
Company
Balluff
Description
Handheld-Code-Reader
Bill of material
BALLUFF BVS ID-3-101-E( )
VERF
Availability
Available
BC
Order code
BVS0019
TC
Product identifier
BVS ID-3-101-E
PX
Product view
45545_00
HAL
Holder
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.200 Kg
TRAFFIC
Customs number
85258019
DESCRIPT
Description
Barcodes = Interleaved 2-of-5,Code 39, Code 128, Pharmacode,Codabar, EAN 8, EAN 13, UPC-E, UPC-A, 2D codes = Data Matrix ECC 200, QR code, Mini QR, Stacked codes = PDF417, Application = Multi-Code-Reading, Verifying character strings, Image resolution = 0.3 MP (640 x 480 pixels), Sensor type Vision = CMOS image sensor black-white, Range = 50...1000 mm, Field of view = 24 x 18 mm ... 480 x 360 mm, Focal length = 8.0 mm, Light type = Infrared, Housing material = Aluminium, Die casting, Painted ABS, Dimension = 51.5 x 70 x 40 mm, Switching output = 3x PNP normally open (NO), Interface = Ethernet 10/100 Base T;RS232 (9.6...115.2 kBaud), Connection 1 = M12x1-Male, 8-pin, A-coded, Connection 2 = M12x1-Male, 4-pin, D-coded, Operating voltage Ub = 22...26 VDC, Ambient temperature = -10...55 °C, Approval/Conformity = cULus, CE, WEEE, IP rating = IP54
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.